9.11 Register Summary (PCHE)
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CHECON | 7:0 | PFMSECEN | PREFEN[1:0] | PFMWS[3:0] | |||||
15:8 | CHEPERF | ADRWS | ||||||||
23:16 | ACHEINV | DCHEINV | ICHEINV | ACHECOH | DCHECOH | ICHECOH | ||||
31:24 | ACHEEN | DCHEEN | ICHEEN | |||||||
0x04 ... 0x0F | Reserved | |||||||||
0x10 | CHESTAT | 7:0 | PFMSECCNT[7:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | PFMDED | PFMSEC | ||||||||
0x14 ... 0x1F | Reserved | |||||||||
0x20 | CHEHIT | 7:0 | CHEHIT[7:0] | |||||||
15:8 | CHEHIT[15:8] | |||||||||
23:16 | CHEHIT[23:16] | |||||||||
31:24 | CHEHIT[31:24] | |||||||||
0x24 ... 0x2F | Reserved | |||||||||
0x30 | CHEMIS | 7:0 | CHEMIS[7:0] | |||||||
15:8 | CHEMIS[15:8] | |||||||||
23:16 | CHEMIS[23:16] | |||||||||
31:24 | CHEMIS[31:24] |