22.8.17 Channel Control B

Name: CHCTRLB
Offset: 0x44 + n*0x10 [n=0..15]
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
       CMD[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – CMD[1:0] Software Command

These bits define the software commands. See Channel Suspend and Channel Resume and Next Suspend Skip from Related Links.

These bits are not enable-protected.

CMD[1:0] Name Description
0x0 NOACT No action
0x1 SUSPEND Channel suspend operation
0x2 RESUME Channel resume operation
0x3 - Reserved