22.8.20 Channel Interrupt Enable Clear

This register allows the user to disable an interrupt without doing a read-modify-write operation. Changes in this register will also be reflected in the Channel Interrupt Enable Set (CHINTENSET) register.
Name: CHINTENCLR
Offset: 0x4C + n*0x10 [n=0..15]
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
      SUSPTCMPLTERR 
Access R/WR/WR/W 
Reset 000 

Bit 2 – SUSP Channel Suspend Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Channel Suspend Interrupt Enable bit, which disables the Channel Suspend interrupt.

ValueDescription
0 The Channel Suspend interrupt is disabled.
1 The Channel Suspend interrupt is enabled.

Bit 1 – TCMPL Channel Transfer Complete Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Channel Transfer Complete Interrupt Enable bit, which disables the Channel Transfer Complete interrupt.

ValueDescription
0 The Channel Transfer Complete interrupt is disabled. When block action is set to none, the TCMPL flag will not be set when a block transfer is completed.
1 The Channel Transfer Complete interrupt is enabled.

Bit 0 – TERR Channel Transfer Error Interrupt Enable

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Channel Transfer Error Interrupt Enable bit, which disables the Channel Transfer Error interrupt.

ValueDescription
0 The Channel Transfer Error interrupt is disabled.
1 The Channel Transfer Error interrupt is enabled.