12.13.1 Control

Name: CTRL
Offset: 0x0000
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
    CE   SWRST 
Access WW 
Reset 00 

Bit 4 – CE Chip-Erase

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit starts the Chip-Erase operation.

Bit 0 – SWRST Software Reset

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit resets the module.