12.13.8 Device Identification

Name: DID
Offset: 0x0018
Property: PAC Write Protection

Bit 3130292827262524 
 REVISION[3:0]FAMILY[4:1] 
Access RRRRRRRR 
Reset ppppffff 
Bit 2322212019181716 
 FAMILY[0] SERIES[5:0] 
Access RRRRRRR 
Reset fssssss 
Bit 15141312111098 
 DIE[7:0] 
Access RRRRRRRR 
Reset dddddddd 
Bit 76543210 
 DEVSEL[7:0] 
Access RRRRRRRR 
Reset xxxxxxxx 

Bits 31:28 – REVISION[3:0] Processor

The value of this field identifies the die revision number. 0x0=rev.A0.

Bits 27:23 – FAMILY[4:0] Product Family

The value of this field corresponds to the product family part of the ordering code. For this device, the value of this field is 0x0.

Bits 21:16 – SERIES[5:0] Product Series

The value of this field corresponds to the product series part of the ordering code. For this device, the value of this field is 0x01, corresponding to a product with the Cortex-M0+ processor with DMA and USB features.

Bits 15:8 – DIE[7:0] Die Number

Identifies the die family.

Bits 7:0 – DEVSEL[7:0] Device Selection

This bit field identifies a device within a product family and product series. The value corresponds to the Flash memory density, pin count and device variant parts of the ordering code.