Introduction
The PIC32CX-BZ2 family is a general purpose, low-cost, 32-bit Microcontroller (MCU) family of devices supporting multi-protocol wireless interfaces (Bluetooth®, Zigbee, IEEE 802.15.4 and Thread), hardware-based security accelerator, a transceiver and a Power Management Unit (PMU).
The WBZ45 Module is a series of fully RF-certified
wireless modules that contain the PIC32CX-BZ2 wireless
MCUs with the following antenna options:
- PCB Antenna
- U.FL Connector for External Antenna
In addition to the Bluetooth Low Energy (Bluetooth 5.2), Zigbee (Zigbee 3.0) and Thread (Thread
1.3.0) wireless protocol support, the PIC32CX-BZ2 devices
and the WBZ45 Modules also support a rich set of
standard MCU peripherals, such as:
- Analog-to-Digital Converter (ADC)
- Serial Peripheral Interface (SPI)
- Inter-Integrated Circuit (I2C)
- Quad I/O Serial Peripheral Interface (QSPI)
- Universal Synchronous/Asynchronous Receiver/Transmitter (USART)
- Serial Wire Debug (SWD)
- Up to 22 Pulse Width Modulation (PWM) Outputs with Single/Dual Slope, Variable Duty Cycle, Synchronous Pattern and other Features