2 Configuration Summary
| Device | Program Memory (KB) | Data Memory (KB) | Pins | Package | Peripherals | Analog | Security | Wireless | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SERCOM | Timer/Counter (TC) | TCC (24-bit/16-bit) | QSPI | DMA Channels | RTC | CCL/LUT | WDT | DMT | Frequency Meter | Event System (Channels) | External Interrupt Lines | GPIO Pins(1) | Analog Comparators (Channels) | ADC (Channels) | Temperature Sensor | AES | TRNG | Public Key Cryptography (PUKCC) | Integrity Check Monitor | Max TX Power (dBm) | Bluetooth 5.2 | 802.15.4/Zigbee 3.0 | |||||
| PIC32CX1012BZ25048 | 1024 | 128 | 48 | QFN | 4 | 4 | 2/1 | Y | 16 | Y | 1/2 | Y | Y | Y | 32 | 4 | 29 | 2 | 8 | Y | Y | Y | Y | Y | 12 | Y | Y |
| PIC32CX1012BZ24032 | 32 | QFN | 2 | 16 | 1 | 6 | 4 | ||||||||||||||||||||
| WBZ451 | 39 | LGA | 4 | 29 | 2 | 8 | 12 | ||||||||||||||||||||
| WBZ450 | 30 | LGA | 2 | 16 | 1 | 6 | 4 | ||||||||||||||||||||
| WBZ451H | 39 | LGA | 4 | 26 | 2 | 8 | 20 | ||||||||||||||||||||
Note:
- Only when SOSC is not used