5 Pinout and Signal Descriptions List

The following table provides details on signal names classified by the peripherals along with the device pinout for each variant of the PIC32CX-BZ2 SoC and WBZ45 module.

Table 5-1. Pinout and Signal Descriptions List
PIC32CX-BZ2 SoCWBZ45 ModulePad NamePeripherals
2403225048WBZ450WBZ451WBZ451HACADCEIC(4)GPIO (1, 2)QSPIRTCCSERCOMOSCRFDEBUG
0(3)0(3)0(3), 1, 5, 8, 18, 21, 270(3), 1, 2, 8, 11, 19, 260(3), 1, 2, 8, 11, 19, 26GND——————————
321PMU_BK——————————
12VPMU_VDD——————————
23PMU_MLDO——————————
42020PA0———RA0QSPI_DATA2RTC_IN3————
52121PA1AC_CMP1——RA1QSPI_DATA3RTC_IN2————
63535PA2AC_CMP0——RA2—RTC_IN1————
37192424PA5———RA5——SERCOM0_PAD0———
4816, 1727, 2827, 28VDD——————————
59202525PA6AC_CMP1_ALTRA6——SERCOM0_PAD1———
610253131PA7———RA7——SERCOM1_PAD0——TRACECLK
711242929PA8———RA8——SERCOM1_PAD1—FECTRL0—
8122230PA9———RA9—RTC_IN0_ALTSERCOM1_PAD2—FECTRL1—
30NC——————————
913233230PA10———RA10—RTC_OUT_ALTSERCOM1_PAD3—FECTRL2—
32NC——————————
142222PB12———RB12QSPI_DATA0—————
152323PB13———RB13QSPI_DATA1RTC_EVENT——— —
163333PA13———RA13——SERCOM2_PAD0—COEXCTRL0—
173434PA14———RA14——SERCOM2_PAD1—COEXCTRL1—
1018CLDO_OUT——————————
1119BUCK_CLDO——————————
1220EXTR(9)——————————
1321BUCK_BB——————————
1422XO_N———————XO−——
1523XO_P———————XO+——
1624BUCK_PLL——————————
1725BUCK_LPA——————————
1826LPA_OUT————————LPA—
27MPA_OUT————————MPA—
28BUCK_MPA——————————
1929233NMCLR——————————
2030344PB0AC_AIN2AN4—RB0————COEXCTRL2—
21311038PB1AC_AIN3AN5—RB1—————
38NC——————————
323737PB2AC_AIN0AN6—RB2——————
3355PB3AC_AIN1AN7—RB3——————
2234113939PB4—AN0INT0(11)RB4————FECTRL3TRACEDATA3
2335966PB5—AN1—RB5————FECTRL4TRACEDATA0
2436477AVDD—————————
2537121212PB6—ANN0,AN2—RB6————FECTRL5TRACEDATA1
2638151313PB7LVDINAN3—RB7—————TRACEDATA2, CM4_SWO
39VDD——————————
2740141515PB9———RB9—————CM4_SWDIO
2841131414PB8———RB8—————CM4_SWCLK
29(6)4261616PA4———RA4—RTC_OUTSERCOM0_PAD3———
431717PB10———RB10QSPI_CS—————
441818PB11———RB11QSPI_SCK————
294599PA11———RA11(5)———SOSCI——
30461010PA12———RA12(5)———SOSCO——
30(6)4773636PA3———RA3—RTC_IN0SERCOM0_PAD2SCLKI——
3148PMU_VDD
26, 28, 29, 30NC——————————
Note:
  1. All GPIOs (RAn and RBn ) can be used by remappable peripherals via PPS.
  2. All GPIOs (RAn and RBn) can be used as I/O Change Notification (IOCAn and IOCBn) except RA11 and RA12. Refer to Table 6-13 Port A Register Map for RA11 and RA12. CN register.
  3. The metal pad at the bottom of the device must be connected to system ground.
  4. These peripherals have signals that are only available via the PPS remappable pins.
  5. This pin can be used as an input only pin if not using SOSC.
  6. For 24032 only, pin 29 and pin 30 act as GPIO PA4/PA3, respectively, ONLY if CFGCON0.GPSOSCE=0. If CFGCON0.GPSOSCE=1, these pins are SOSC 32 kHz crystal inputs OR digital input only RA11/RA12, respectively.
  7. For 25048 only, pin 29 and pin 30 can be configured as PA11 and PA12 by setting up CFGCON2.SOSCSEL=0.
  8. External resistor used to set internal reference current of the SOC.
  9. Disable trace data output for SWD or 4-wire trace output are shared. To disable trace data output, use CFGCON0.SWOEN=0. To disable 4-wire trace output, use CFGCON0.TROEN=0.

  10. INT0 can be used as a wake-up source from Deep Sleep or Extreme Deep Sleep Low Power modes, as well as an ADC trigger source. The INT0 can be configured using Configuration Control Register 0 (CFGCON0). INT0 functionality on PB4 cannot be remapped using PPS. The software SDK and operational stacks provided by Microchip handles the operation of INT0 as a wake-up source in Deep Sleep Low Power Mode.

  11. These I/O pins are 5.5V tolerant: NMCLR, PA0, PA1, PA2, PA4, PA5, PA6, PA7, PA8, PA9, PA10, PA13, PA14, PB10, PB11, PB12, PB13. All other I/O pins are 3.3V tolerant.