47 Document Revision History
| Section | Description |
|---|---|
| Certifications |
|
| WBZ45 Module Ordering Information | Updated certification information for the WBZ451PE-E |
| WBZ45 Module Placement Guidelines | Updated Figure 4-10 |
| Pinout Diagram | Updated the note for Figure 3-2 and Figure 3-3 |
| Wake-Up Timing from Low Power Modes AC Electrical Specifications | Added new topic “Wake-Up Timing from Low Power Modes AC Electrical Specifications” |
| ADC Electrical Specifications | Updated Table 43-25 and Table 43-26 |
| Appendix A: Regulatory Approval | Added certification information of Japan, Korea, Taiwan, China for the WBZ451PE-E |
| Section | Description |
|---|---|
| Document |
|
| Introduction | Updated section with Pulse Width Modulation (PWM) Outputs information |
| Package and Operating Conditions | Added -40°C to +125°C temperature range related to the WBZ451PE-E Module |
| Certifications | Added certification information related to the WBZ451PE-E Module |
| PIC32CX-BZ2 SoC Ordering Information |
|
| WBZ45 Module Ordering Information |
|
| WBZ45 Module Placement Guidelines | Updated Figure 4-10 and Figure 4-11 |
| Pinout Diagram | Updated Figure 3-2 and Figure 3-3 |
| Pinout Diagram | Updated Figure 4-3 to Figure 4-5 |
| Basic Connection Requirement |
|
| Reset Requirements | Updated Figure 4-9 |
| Pinout and Signal Descriptions List | Added zeroth pin (pin 0) to Table 5-1 |
| Section | Description |
|---|---|
| Introduction | Updated the trademark symbol |
| Operating Conditions | Added WBZ451H operating conditions |
| Bluetooth® | Added WBZ451H “Typical Receiver Power Sensitivity” |
| 802.15.4/Zigbee® Modulation Scheme |
|
| System Peripherals | Removed the feature “One Analog Comparator (AC) with Window Compare function” |
| Core: 64 MHz ARM® Cortex®-M4 | Updated 3.35 Coremark®/MHz to 2.42 Coremark/MHz |
| WBZ45 Module Variants | Added WBZ451H module |
| Acronyms and Abbreviations | Added new acronyms and abbreviations |
| WBZ45 Module Ordering Information | Added WBZ451H ordering information |
| Configuration Summary | Added WBZ451H “Configuration Summary” |
| WBZ45 Module Description | Added WBZ451H “Module Block Diagram” |
| Pinout Diagram | Added WBZ451H “Pinout Diagram” |
| Power Pins | Added WBZ451H power pin details |
| Reset Requirements | Added new topic for WBZ451H |
| WBZ451H Module Interface Specifications | Added new topic for WBZ451H |
| Figure 4-11 | Added the figure for WBZ451H |
| WBZ45 Module RF Considerations | Added “RF Specifications” for WBZ451H |
| Pinout and Signal Descriptions List | Added “Pinout and Signal Descriptions List” for WBZ451H |
| INTFLAG | “This flag is set when a new measurement is completed” added as a note |
| CTRLC | Added a note regarding LIN specification for bits 8 to 9 and 0 to 2 |
| LUTCTRL | Added a note for bit 1: “Prevents/protects write access to the other bits in the LUTCTRL registers” |
| Added “The user needs to clear INTFLAG.MCx at the beginning of the interrupt routine and poll the bit until INTFLAG.MCx is cleared, before exiting the ISR” as additional sentence | |
| CTRLBCLR | Updated register description for bit 0 |
| CTRLBCLR | Updated register description for bit 0 |
| Features |
|
| Section | Description |
|---|---|
| Bluetooth® |
|
| 802.15.4/Zigbee® Modulation Scheme | Changed RX sensitivity 103 dBm to 100 dBm |
| System Peripherals | Minor change |
| Package | Updated with WBZ450 information |
| WBZ45 Module Features | Updated the sentence |
| WBZ45 Module Variants | Updated with WBZ450 information |
| Package and Operating Conditions | |
| Certifications | Added one of the notes |
| PIC32CX-BZ2 SoC Ordering Information | Added PIC32CX1012BZ24032 ordering information |
| WBZ45 Module Ordering Information | Added WBZ450 ordering information |
| Configuration Summary | Updated with WBZ450 information |
| Pinout Diagram | Added PIC32CX1012BZ24032 pinout diagram |
| Pinout Diagram | Added WBZ450 pinout diagram |
| Basic Connection Requirement | Added WBZ450 diagram |
| Unused I/O Pins | Removed the note |
| PCB Antenna | Added antenna radiation pattern images |
| External Antenna Placement Recommendations | Updated the figure |
| Pinout and Signal Descriptions List | Updated with WBZ450 information |
| CHECON | Minor change |
| PBxDIV, REFOxTRIM, REFOxCON, SLEWCON, CLK_DIAG, SPLLCON | Updated the Reset values |
| Power Modes | Minor change |
| DSCON | Added new topic |
| CFGCON0(L) | Minor change |
| CFGCON1(L) | Added new bits |
| CFGPCLKGEN1 | Minor change |
| Features | Added COMP and COMP1 related points |
| Features | Typical receiver power sensitivity values updated |
| RF Physical Layer | Updated transceiver architecture block diagram |
| Transmit Mixer and Power Amplifier | Minor change |
| Electrical Characteristics | Updated all the topics for this chapter |
| WBZ450 Module Packaging Information | Added WBZ450 packaging information |
| Appendix A: Regulatory Approval |
| Section | Description |
|---|---|
| Document | Initial revision |