WBZ45 Module Features
The WBZ45 Modules are wireless MCU modules with Bluetooth® 5.2 compliant and Zigbee 3.0 Radio, IEEE 802.15.4 and Thread.
The following section lists the WBZ45 Module related features, which complement the SoC features:
The WBZ45 Modules are wireless MCU modules with Bluetooth® 5.2 compliant and Zigbee 3.0 Radio, IEEE 802.15.4 and Thread.
The following section lists the WBZ45 Module related features, which complement the SoC features: