43.5.7.1 RAW6

Data type is set to 0x28.

Table 43-38. RAW6 Video Pipe Mapping
VPCFG.DE VPCFG.PA DEMUX_DATA Slice RAW6 Data Mapping
0 0 demux_data[39:12] 0
demux_data[11:0] {6’b000000, RAW[5:0]}
0 1 demux_data[39:12] 0
demux_data[11:0] {RAW[5:0], 6’b000000}
1 1 (10-6-10) demux_data[39:12] 0
demux_data[39:12] {RAW_DECODER[9:0], 2’b00}
1 1(12-6-12) demux_data[39:12] 0
demux_data[39:12] RAW_DECODER[11:0]

When the Recommended Memory Storage format is used, refer to the following table:

Table 43-39. RAW6 Recommended Memory Storage
Addr receive_buffer[31:24] receive_buffer[23:16] receive_buffer[15:8] receive_buffer[7:0]
Pixel ID P6 P5 P4 P3 P2 P1
0x00 f1 f0 e5 e4 e3 e2 e1 e0 d5 d4 d3 d2 d1 d0 c5 c4 c3 c2 c1 c0 b5 b4 b3 b2 b1 b0 a5 a4 a3 a2 a1 a0
Pixel ID P11 P10 P9 P8 P7 P6
0x04 k3 k2 k1 k0 j5 j4 j3 j2 j1 j0 i5 i4 i3 i2 i1 i0 h5 h4 h3 h2 h1 h0 g5 g4 g3 g2 g1 g0 f5 f4 f3 f2