43.5.7.4 RAW10

Data type is set to 0x2B.

Table 43-44. RAW10 Mapping
VPCFG.PA DEMUX_DATA Slice RAW10 Data Mapping
0 demux_data[39:12] 0
demux_data[11:0] {2’b00, RAW[9:0]}
1 demux_data[39:12] 0
demux_data[11:0] {RAW[9:0], 2’b00}

When the Recommended Memory Storage format is used, refer to the following table:

Table 43-45. RAW10 Recommended Memory Storage
Addr receive_buffer[31:24] receive_buffer[23:16] receive_buffer[15:8] receive_buffer[7:0]
Pixel ID P4[9:2] P3[9:2] P2[9:2] P1[9:2]
0x00 d9 d8 d7 d6 d5 d4 d3 d2 c9 c8 c7 c6 c5 c4 c3 c2 b9 b8 b7 b6 b5 b4 b3 b2 a9 a8 a7 a6 a5 a4 a3 a2
Pixel ID P7[9:2] P6[9:2] P5[9:2] P4[1:0] P3[1:0] P2[1:0] P1[1:0]
0x04 g9 g8 g7 g6 g5 g4 g3 g2 f9 f8 f7 f6 f5 f4 f3 f2 e9 e8 e7 e6 e5 e4 e3 e2 d1 d0 c1 c0 b1 b0 a1 a0
Pixel ID P10[9:2] P9[9:2] P8[1:0] P7[1:0] P6[1:0] P5[1:0] P8[9:2]
0x08 j9 j8 j7 j6 j5 j4 j3 j2 i9 i8 i7 i6 i5 i4 i3 i2 h1 h0 g1 g0 f1 f0 e1 e0 h9 h8 h7 h6 h5 h4 h3 h2