25.5.2.3 Receiver Ready
When a complete character is received, it is transferred to the Receive Holding register (DBGU_RHR) and the RXRDY status bit in the Status register (DBGU_SR) is set. The bit RXRDY is automatically cleared when DBGU_RHR is read.