54.5.6.2 Key Code Format
The key code includes a 128-bit header carrying a unique value and the context provided during the wrap or Wrap Generated Random operation, a payload and a 32-bit checksum checked for transfer errors.
The header (big-endian format) is 0x37 followed by word 0 to 3 of the provided context (See Context Specification for Key Operations).
The length of the key code for the accepted key length is provided in the following table.
Key Length (bits) | Key Code Length (bytes) |
---|---|
64 | 60 |
128 | 68 |
192 | 76 |
256 | 84 |
320 | 92 |
384 | 100 |
448 | 124 |
512 | 132 |
576 | 140 |
640 | 148 |
704 | 156 |
768 | 164 |
832 | 188 |
896 | 196 |
960 | 204 |
1024 | 212 |
2048 | 388 |
3072 | 548 |
4096 | 724 |