54.5.6.4 Context Specification for Generate Random Operation

The context for Generate Random operations is used for internal random generation. The following table defines the fields in the context for Generate Random.

Table 54-7. Fields in the Context for Generate Random Operations
Word Index Bit Range Value Description
0 [31:24] 0 Reserved. Must always be 0.
[23:16] 0x10 Context for Generate Random operations
[15:13] 0 Reserved. Must always be 0.
[12:0] N x 64 (with N= 1..16),

2048, 3072, 4096

Length of the requested data in bits