12.1.5.3.1 Supported External Crystal or External Clocks
The SAM-BA Monitor requires an accurate external clock or crystal to use a USB connection. In other cases, only a UART connection is available for the SAM-BA Monitor feature.
The SAM-BA Monitor requires an accurate external clock or crystal to use a USB connection. In other cases, only a UART connection is available for the SAM-BA Monitor feature.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.