41.6.2.2 High-Speed Frequency Range Control Operation
The high-speed frequency range (hsfreqrange) is controlled by following the generic D-PHY Control operation (see General D-PHY Control Operation), and with the test code 0x44 and the data value from the following table:
Ranges (Mbps) | High-Speed Bit Rate Code |
---|---|
80-89 | 0000000 |
90-99 | 0100000 |
100-109 | 1000000 |
110-129 | 0000010 |
130-139 | 0100010 |
140-149 | 1000010 |
150-169 | 0000100 |
170-179 | 0100100 |
180-199 | 1000100 |
200-219 | 0000110 |
220-239 | 0100110 |
240-249 | 1000110 |
250-269 | 0001000 |
270-299 | 0101000 |
300-329 | 0001010 |
330-359 | 0101010 |
360-399 | 1001010 |
400-449 | 0001100 |
450-499 | 0101100 |
500-549 | 0001110 |
550-599 | 0101110 |
600-649 | 0010000 |
650-699 | 0110000 |
700-749 | 0010010 |
750-799 | 0110010 |
800-849 | 1010010 |
850-899 | 1110010 |
900-949 | 0010100 |
950-1000 | 0110100 |