44.6.19.5 Example: Memory Mapping for 12-bit YC420P, DMA Interface IMODE = 6

Table 44-14. Y Channel Located at ISC_DAD0.AD0 Memory Address
Mem addr 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Y 8-bit rlp_data1[31:24] rlp_data1[23:16] rlp_data0[31:24] rlp_data0[23:16]
Table 44-15. Cb Channel Located at ISC_DAD1.AD1 Memory Address
Mem addr 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Cb 8-bit rlp_data3[15:8] rlp_data2[15:8] rlp_data1[15:8] rlp_data0[15:8]
Table 44-16. Cr Channel Located at ISC_DAD2.AD2
Mem addr 0x3 0x2 0x1 0x0
Bit 31 30 29 28 27 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 0
Cr 8-bit rlp_data3[7:0] rlp_data2[7:0] rlp_data1[7:0] rlp_data0[7:0]