12.1.4.3 Boot Sequence Controller Configuration Register
Name: | BSC_CR |
Address: 0xFFFFFE54
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WPKEY[15:8] | |||||||||
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
WPKEY[7:0] | |||||||||
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EMUL_EN | |||||||||
Access | |||||||||
Reset |
Bits 31:16 – WPKEY[15:0] Write Protect Key
Value | Name | Description |
---|---|---|
0x6683 | PASSWD | Writing any other value in this field aborts the write operation of EMUL_EN. Always read as 0. |
Bit 0 – EMUL_EN Request to use the OTP Emulation Mode for Boot Features
Value | Description |
---|---|
0 | OTP Emulation mode is disabled. |
1 | The ROM code will use OTP Emulation mode for the boot features. |