12.1.4.4 Boot Configuration Packet

Table 12-1. Boot Configuration Packet Structure
Offset Name Description
0x00 MON_DIS Disables the SAM-BA Monitor
0x04 RESERVED Reserved
0x08 CONSOLE_PIN Defines the ROM code console pin muxing
0xC-0x44 MEM_CFGx[2]

Array of two 32-bit words used to set memory configurations for x=0..6

MEM_CFGx[0]: this word contains mandatory options for the connected external Flash memories.

MEM_CFGx[1]: this word contains optional data specific to the memory described in word 0.