Supports Parallel, MIPI-DSI and Single Channel
LVDS Interfaces
Supports 12-, 16-, 18- and 24-bit Output Mode
Supports Spatial Dithering for 12-, 16-, and 18-bit Output Mode
Asynchronous Output Mode Supported
1, 2, 4, 8 bits per Pixel (Palletized)
12, 16, 18, 19, 24, 25 and 32 bits per Pixel (Non-palletized)
Supports One Base Layer (Background)
Supports Overlay 1 Layer
Supports Overlay 2 Layer
Supports High-End Overlay (HEO) Layer
High-End Overlay Supports 4:2:0 Planar Mode and Semiplanar Mode
High-End Overlay Supports 4:2:2 Planar Mode, Semiplanar Mode and Packed
Little Endian Memory Organization
Programmable Timing Engine, with Integer Clock Divider
Programmable Polarity for Data, Line Synchro and Frame Synchro
Display Size up to 2048x2048, or up to 720p in Video Format
Up to 1024x768 (XGA) with Overlay (Application-Dependent). Still Image up to 1280x720 (720p)
Color Look-up Table (CLUT) with up to 256 Entries and Predefined 8-bit Alpha
Gamma Correction through Color Look-Up Table (CLUT)
Programmable Negative and Positive Row Striding for all Layers
Horizontal and Vertical Rescaling Unit with Edge Interpolation and Independent Non-Integer Ratio, up to 1280x720 (720p)
Bandwidth and Power Optimization with Hidden Section of Base
Layer
Integrates Fully Programmable Color Space Conversion
Blender Function Supports Arbitrary 8-bit Alpha Value and Chroma Keying
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.