40.4.6.3.1 BLEND_WD0

Name: BLEND_WD0

Bit 3130292827262524 
 OPCODE[3:0]   IE 
Access  
Reset  
Bit 2322212019181716 
 DREG[3:0]REG[3:0] 
Access  
Reset  
Bit 15141312111098 
       DIR[1:0] 
Access  
Reset  
Bit 76543210 
      ARGS[2:0] 
Access  
Reset  

Bits 31:28 – OPCODE[3:0] Instruction Code

This field must be set to '0xD'.

Bit 24 – IE Interrupt Enable

ValueDescription
0 The End of Instruction interrupt is disabled.
1 The End of Instruction interrupt is enabled.

Bits 23:20 – DREG[3:0] Destination Register Identifier

When a constant is used for the destination surface, the constant value is located in the register defined by the DREG value.

Bits 19:16 – REG[3:0] Register Identifier

When a constant is used, the constant value is located in the register defined by the REG value.

Bits 9:8 – DIR[1:0] Transfer Direction

ValueNameDescription
0 XY00 Horizontal forward, vertical forward
1 XY01 Horizontal forward, vertical backward
2 XY10 Horizontal backward, vertical forward
3 XY11 Horizontal backward, vertical backward

Bits 2:0 – ARGS[2:0] Arguments Length

Must be set to '4'.