40.4.6.3.5 BLEND_WD3

Name: BLEND_WD3

Bit 3130292827262524 
    SY1[12:8] 
Access  
Reset  
Bit 2322212019181716 
 SY1[7:0] 
Access  
Reset  
Bit 15141312111098 
    SX1[12:8] 
Access  
Reset  
Bit 76543210 
 SX1[7:0] 
Access  
Reset  

Bits 28:16 – SY1[12:0] Source 1 Y Position

This field indicates the vertical position of the window.

Bits 12:0 – SX1[12:0] Source 1 X Position

This field indicates the horizontal position of the window.