2.4 Temperature Specifications

Table 2-6. 8-Lead TDFN Package Thermal Properties
ParameterSymbolValueUnitsCondition
Junction to Ambient Thermal ResistanceƟJA122.9°C/WStill air
115.1°C/W1 m/s airflow
111.1°C/W2.5 m/s airflow
Junction to Board Thermal ResistanceƟJB65.8°C/W—
Junction to Case Thermal ResistanceƟJC129.2°C/W—
Thermal Characterization, Junction to Top of PackageΨJT10.5°C/WStill air