2.1 Absolute Maximum Ratings

Supply Voltage (VDD)–0.5V to +2.3V
Input Voltage (VIN)–0.5V to VDD + 0.5V
Input ESD Protection (HBM)2 kV
Input ESD Protection (CDM)1 kV
Note: Permanent device damage may occur if absolute maximum ratings are exceeded. This is a stress rating only and functional operation is not implied at conditions other than those detailed in the operational sections of this data sheet.