2.2 Operating Ratings
| 1.2V Operating Voltage (VDD) | +1.08V to +1.32V |
| 1.5V Operating Voltage (VDD) | +1.35V to +1.65V |
| 1.8V Operating Voltage (VDD) | +1.62V to +1.98V |
Note: The data sheet limits are not guaranteed if the device is operated
beyond the recommended operating conditions.