13.2 Tamper Detection
CryptoMemory® contains tamper detection sensors to detect operation outside of specified limits. These sensors monitor the internal supply voltage and clock frequency. An additional sensor detects high-intensity light attacks. The die is disabled and will not function when tampering is detected.