10.4 T=0 Command Descriptions
The command set of CryptoMemory® is expanded compared to that of a Serial EEPROM, as the functionality of CryptoMemory exceeds that of a simple memory device. Each instruction sent to the CryptoMemory must have four bytes:
- Command
- Address 1
- Address 2
- N
The N byte defines the number of additional data bytes to be sent or received from the CryptoMemory device.