36.4 Supply Voltage
| Symbol | Min. | Typ. ✝ | Max. | Units | Conditions | |
|---|---|---|---|---|---|---|
| Supply Voltage(1) | ||||||
| VDD |
1.8 | — |
5.5 |
V | ||
| Slew Rate | — | — | 1.5 | V/µs | 1.8V ≤ VDD ≤ 5.5V | |
| VDD Range for Operating the USB Voltage Regulator | ||||||
| VDDU |
3.9 | — |
VDD_MAX |
V | VDDU = VDD | |
| Supply Voltage for USB Transceiver | ||||||
| VUSB | 3.3 |
V | ||||
| Quiescent Input Current of the USB Regulator | ||||||
| IQ | 180 | µA | USB regulator without load | |||
| Input Leakage on the Regulator Output (VUSB Pin) | ||||||
| IVUSB | Sink current | — | -10 | — | mA | SYSCFG1.USBSINK = 0x01This is for the fault condition when the USB regulator output voltage is driven externally at VUSB_SINK or above |
| Source current | — | 30 | — | mA | 3.9 ≤ VDDU ≤ VDD_MAX | |
| Sink Function Trigger Point | ||||||
| VUSB_SINK | 6 | % | Percent above VUSB | |||
| RAM Data Retention(2) | ||||||
| VDR |
1.7 |
— |
— |
V | Device in Power-Down mode | |
| Power-on Reset Release Voltage(4) | ||||||
| VPOR |
— |
1.6 |
— |
V | BOD disabled(3) | |
| tPOR |
— |
1 |
— |
μs | BOD disabled(3) | |
| Power-on Reset Re-Arm Voltage(4) | ||||||
| VPORR |
— | 1.25 |
— |
V | BOD disabled(3) | |
| tPORR |
— |
2.7 |
— |
μs | BOD disabled(3) | |
| VDD Rise Rate to Ensure Internal Power-on Reset Signal(4) | ||||||
| SVDD | 0.05 |
— |
— | V/ms | BOD disabled(3) | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. Note:
| ||||||
Note:
- When POR is low, the device is held in Reset