36.17 AC
Operating
Conditions:
| ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ. | Max. | Unit | Condition |
| VIN | Input voltage range | -0.2 | — | VDD | V | |
| VOFF | Input offset voltage | — | ±5 | — | mV | 0.7V < VIN < (VDD-0.7V) |
| — | ±20 | — | -0.2V < VIN < VDD | |||
| CMRR | Common Mode input Rejection Ratio | — | 70 | — | dB | |
| VHYST | Hysteresis | — | 10 | — | mV | HYSMODE = 0x1 |
| — | 25 | — | HYSMODE = 0x2 | |||
| — | 50 | — | HYSMODE = 0x3 | |||
| tRESP | Response time, rising edge | — | 85 | — | ns | Power Profile 0 |
| Response time, falling edge | — | 85 | — | ns | ||
| Response time, rising edge | — | 250 | — | ns | Power Profile 1 | |
| Response time, falling edge | — | 220 | — | ns | ||
| Response time, rising edge | — | 460 | — | ns | Power Profile 2 | |
| Response time, falling edge | — | 430 | — | ns | ||