| fSSCK
(1) | Client SCK clock frequency | — | — | fCLK_PER/6 | MHz | |
| TSSCK
(1) | Client SCK period | 6×TCLK_PER | — | — | ns | |
| tSSCKW
(1) | SCK high/low width | 3×TCLK_PER
| — | — | ns | |
| tSIS
(1) | MOSI setup to SCK | 0 | — | — | ns | |
| tSIH
(1) | MOSI hold after SCK | 3×TCLK_PER
| — | — | ns | |
| tSSS
(1) | SS low before SCK | TCLK_PER | — | — | ns | |
| tSSH
(1) | SS high after SCK | TCLK_PER | — | — | ns | |
| tSOS | MISO valid after SCK | — | tSR
(2) | — | ns | fSSCK≥fCLK_PER/6 |
| — | — | — | fSSCK<fCLK_PER/6 |
| tSOSS | MISO setup after SS low | — | tSR
(2) | — | ns | |
| tSOSH | MISO hold after SS low | — | tSR
(2) | — | ns | |
- These parameters are characterized but not tested in production.
- tSR is the I/O pin rise time.
|