36.16 ADC
Operating Conditions:
| ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
| NR | Resolution | — | — | 10 | bit | |
| EINL | Integral nonlinearity error | -1.8 | 0.1 | 1.8 | LSb | |
| EDNL | Differential nonlinearity error(1) | -1 | 0.1 | 1 | LSb | |
| EOFF | Offset error | 0 | 2.5 | 5 | LSb | |
| EGAIN | Gain error | -5 | 1.5 | 5 | LSb | |
| VADCREF * | ADC reference voltage | 1.024 | — | VDD | V | fCLK_ADC ≤ 500 kHz |
| 1.8 | — | VDD | V | |||
| VAIN | Full-scale range | GND | — | VADCREF | V | |
| ZAIN | Recommended impedance of analog voltage source | — | 10 | — | kΩ | |
| RVREFA | ADC voltage reference ladder impedance(2) | — | 50 | — | kΩ | |
|
VDD/10 divider accuracy | — | ±10 | — | % | Measured with ADC using on-chip internal reference | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. Note:
| ||||||
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| TCLK_ADC * | ADC clock period | 0.5 | — | 8 | μs | |
| tCNV | Conversion time | — | 11.5TCLK_ADC + 2TCLK_PER | — | ||
| fADC * | Sample rate | 8 | — | 170 | ksps | CLK_PER=24 MHz |
| tSENSE * | Delay for changing MUXPOS to TEMP | — | 40 | — | μs | |
| tADC_INIT * | Initialization time | — | 6 | — | μs | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. | ||||||