36.5 Power Consumption
Operating Conditions:
| ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ. | Max. | Units | Conditions |
| IDD | Active power consumption | — | 4.4 | — | mA | OSCHF = 24 MHz |
| — | 1.1 | — | mA | OSCHF = 4 MHz | ||
| — | 6 | — | μA | OSC32K = 32.768 kHz | ||
| — | 4.2 | — | mA | EXTCLK = 24 MHz | ||
| — | — | — | μA | EXTCLK = 4 MHz | ||
| — | 9.0 | — | μA | XOSC32K = 32.768 kHz (High Power) | ||
| — | 7.5 | — | μA | XOSC32K = 32.768 kHz (Low Power) | ||
| IDD_IDLE | Idle power consumption | — | 2.1 | — | mA | OSCHF = 24 MHz |
| — | 870 | — | μA | OSCHF = 4 MHz | ||
| — | 3.2 | — | μA | OSC32K = 32.768 kHz | ||
| — | 1.9 | — | mA | EXTCLK = 24 MHz | ||
| — | 460 | — | μA | EXTCLK = 4 MHz | ||
| — | 7.5 | — | μA | XOSC32K = 32.768 kHz (High Power) | ||
| — | 6.0 | — | μA | XOSC32K = 32.768 kHz (Low Power) | ||
| IDD_BASE(1) | Minimum power consumption in different sleep modes | — | 0.65 | — | µA | Power-Down or Standby sleep mode, all peripherals disabled(2) |
| — | 160 | — | µA | Power-Down or Standby sleep mode, all peripherals disabled(3) | ||
| — | 0.9 | — | µA | Power-Down sleep mode, all peripherals disabled(2,4) | ||
| IRST | Reset power consumption | — | 170 | — | μA | RESET line pulled low |
|
Note:
| ||||||