The RADIUS Server Status Overview page provides an overview of the status
of the RADIUS servers configurable on the Authentication configuration page.Figure 5-34. RADIUS Server Status
Overview
The RADIUS Server Status Overview page has the following
parameters:
#: The RADIUS server
number. Click to navigate to detailed statistics for this server.
IP Address: The IP address
of this server
Authentication Port: UDP
port number for authentication
Authentication Status: The
current status of the server. This field takes one of the following values:
Disabled: The server is disabled
Not
Ready: The server is enabled, but IP communication is
not yet up and running
Ready: The server is enabled, IP
communication is up and running, and the RADIUS module is ready to
accept access attempts
Dead (X
seconds left): Access attempts were made to this server,
but it did not reply within the configured timeout. The server has
temporarily been disabled but gets re-enabled when the dead-time
expires. The number of seconds left before this occurs is displayed in
parentheses. This state is only reachable when more than one server is
enabled.
Accounting Port: UDP port
number for accounting
Accounting Status: The
current status of the server. This field takes one of the following values:
Disabled: The server is disabled
Not
Ready: The server is enabled, but IP communication is
not yet up and running
Ready: The server is enabled, IP
communication is up and running, and the RADIUS module is ready to
accept access attempts
Dead (X
seconds left): Access attempts were made to this server,
but it did not reply within the configured timeout. The server has
temporarily been disabled but gets re-enabled when the dead-time
expires. The number of seconds left before this occurs is displayed in
parentheses. This state is only reachable when more than one server is
enabled.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.