5.3.2 Monitor Ports Traffic Overview
The Port Statistics Overview page provides an overview of general traffic statistics for all switch ports.

The Port Statistics Overview page has the following parameters:
- Port: The logical port for the settings contained in the same row
- Packets: The number of received and transmitted packets per port
- Bytes: The number of received and transmitted bytes per port
- Errors: The number of frames received in error and the number of incomplete transmissions per port
- Drops: The number of frames discarded due to ingress or egress congestion
- Filtered: The number of received frames filtered by the forwarding process