The Dynamic DHCP Snooping Table page displays the dynamic IP assigned
information after DHCP Snooping mode is disabled. All DHCP clients obtained the dynamic
IP address from the DHCP server are listed in this table except for local VLAN interface
IP addresses. Entries in the Dynamic DHCP snooping table are shown on this page. Each
page shows up to 99 entries from the Dynamic DHCP snooping table, default being 20,
selected through the entries per page input field. When first
visited, the web page shows the first 20 entries from the beginning of the Dynamic DHCP
Snooping table. The MAC address and VLAN
input fields allow you to select the starting point in the Dynamic DHCP snooping
table.Figure 5-18. Dynamic DHCP Snooping
Table
The Dynamic DHCP Snooping Table page has the following
parameters:
MAC Address: User MAC
address of the entry
VLAN ID: VLAN-ID in which
the DHCP traffic is permitted
Source Port: Switch Port
Number for which the entries are displayed
IP Address: User IP
address of the entry
IP Subnet Mask: User IP
subnet mask of the entry
DHCP Server Address: DHCP
Server address of the entry
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.