5.1.6 Monitor System Log
The switch system log information is provided here. Each page shows up to 999 table entries, selected through the entries per page text box. When first visited, the web page shows the beginning entries of this table. The Level input field is used to filter the display system log entries. The Clear Level input field is used to specify which system log entries to be cleared. To clear specific system log entries: First, select the clear level, and then click on it.
The Start from ID input field allows you to change the starting point in this table. Clicking the Refresh updates the displayed table starting from that or the closest next entry match. In addition, when clicked, these input fields consider the value of the first displayed entry, allowing for continuous refresh with the same start input field.

The list of the parameters is as follows:
- ID: The identification of the system log entry
- Levels: The level of the system log
entry
- Information: The system log entry belongs to information level
- Warning: The system log entry is belonged warning level
- Error: The system log entry is belonged error level
- Time: The occurred time of the system log entry
- Message: The detail message of the system log entry