7.6.8 Options for Assembling
The following options control assembler operations. For more on available options, see the MPLAB® XC16 Assembler, Linker and Utilities User’s Guide (DS50002106).
| Option | Definition |
|---|---|
-Wa,option | Pass option as
an option to the assembler. If option contains
commas, it is split into multiple options at the commas.For example, to generate an assembly list file, use
|