7.6.6 Options for Controlling Optimization
The following options control compiler optimizations. Optimization levels available depend on the compiler license (see the Optimizations section).
| Option | License | Definition |
|---|---|---|
-O0 | All | Do not optimize. (This is the
default.) Without The compiler only allocates variables declared
|
-O
| All | Optimize for both speed and size.
Optimizing compilation takes somewhat longer, and a lot more host memory
for a large function. With -O, the compiler tries to
reduce code size and execution time. The compiler turns on
-fthread-jumps and -fdefer-pop and
turns on -fomit-frame-pointer. |
-O2 | All | Optimize more for speed.
-O2 turns on all optional optimizations except for
loop unrolling (-funroll-loops), function inlining
(-finline-functions), and strict aliasing
optimizations (-fstrict-aliasing). It also turns on
Frame Pointer elimination (-fomit-frame-pointer). As
compared to -O, this option increases both compilation
time and the performance of the generated code. |
-O3 | PRO | Optimize even more for speed (superset
of -O2). -O3 turns on all
optimizations specified by -O2 and also turns on the
inline-functions option. |
-Os | PRO | Optimize even more for size (superset
of -O2). -Os enables all
-O2 optimizations that do not typically increase
code size. It also performs further optimizations designed to reduce
code size. |