7.6.2 Options for Controlling the Kind of Output
The following options control the kind of output produced by the compiler.
| Option | Definition |
|---|---|
-c | Compile or assemble the source files,
but do not link. The default file extension is
.o. |
-E | Stop after the preprocessing stage,
i.e., before running the compiler proper. The default output file is
stdout. |
-o file | Place the output in
file. |
-S | Stop after compilation proper (i.e.,
before invoking the assembler). The default output file extension is
.s. |
--help | Print a description of the command-line options. |