6.6.1.15 -moptimize-page-setting - dsPIC33C/E/F and dsPIC30F Devices Only [DD]
Attempt to reduce the number page switches when using memory modes that affect the PSVPAG. This is really an optimization, and is not enabled by default. Like all optimizations it will generally have a positive effect on performance or code size.