6.6.1.10 -mno-file
Do not emit a .file directive in the generated assembly file. This is useful when creating libraries where the source code may not reside on the end-user's machine, as this will prevent the IDE from trying to load the source file during a debug session.