14.1.2.22 shadow - dsPIC33C/E/F
and dsPIC30 Devices Only [DD]
The shadow attribute causes the compiler to use the
shadow registers rather than the software stack for saving registers. This attribute is
usually used in conjunction with the interrupt attribute.
void __attribute__ ((interrupt, shadow)) _T1Interrupt
(void);