14.1.2.18 round(mode) - dsPIC33C/E/F and
dsPIC30 Devices Only [DD]
The round attribute controls the rounding mode of C
language fixed-point support (_Fract, _Accum variable
types) dialect code (-menable-fixed command-line option) within a
function. Specify mode as one of truncation, conventional, or convergent. This attribute
overrides the default rounding mode set by -menable-fixed for C language code within the
attributed function, but has no effect on functions that may be called by that
function.