9.3 Floating-Point Data Types
The compiler uses the IEEE-754 format. The following table shows floating point data types that are supported. All floating point data types are arithmetic type real.
| Type | Bits | E Min | E Max | N Min | N Max |
|---|---|---|---|---|---|
float | 32 | -126 | 127 | 2-126 | 2128 |
double | 32 | -126 | 127 | 2-126 | 2128 |
long double | 64 | -1022 | 1023 | 2-1022 | 21024 |
|
Note:
| |||||
All floating point values are specified in little endian format, which means:
- The least significant byte (LSB) is stored at the lowest address
- The least significant bit (LSb) is stored at the lowest-numbered bit position
As an example, the double value of 1.2345678 is stored at
address 0x100 as follows:
0x100 | 0x101 | 0x102 | 0X103 |
|---|---|---|---|
0x51 | 0x06 | 0x9E | 0x3F |
As another example, for dsPIC33C/E/F and dsPIC30F devices the
double value of 1.2345678 is stored in registers w4 and w5:
| w4 | w5 |
|---|---|
0x0651 | 0x3F9E |
Floating-point types are always signed and the unsigned
keyword is illegal when specifying a floating-point type. Preprocessor macros that specify
valid ranges are available after including <float.h> in your source
code. For information on implementation-defined behavior of floating point numbers, see
section Floating Point.