9.9 Compiler-Specific Type Qualifiers
The MPLAB XC-DSC C Compiler supports
special type qualifiers, all of which allow the user to control how variables are
accessed.
| Qualifier | dsPIC33C/E/F, dsPIC30 | dsPIC33A |
|---|---|---|
__psv__ | See section 9.9.1 | Not supported, silently ignored |
__prog__ | See section 9.9.2 | Not supported, silently ignored |
__eds__ | See section 9.9,3 | Not supported, silently ignored |
__pack_upper_byte | See section 9.9.4 | Not supported, silently ignored |
__pmp__ | See section 9.9.5 | Not supported, ignored with error |
__external__ | See section 9.9.6 | See section 9.9.6 |