Figure 38-61. ATtiny1614/1616/1617: Hysteresis vs. VCM - 10mV (VDD=5V)
Figure 38-62. ATtiny1614/1616/1617: Hysteresis vs. VCM - 10mV to 50mV (VDD=5V,
T=25°C)
Figure 38-63. ATtiny1614/1616/1617: Offset vs. VCM - 10mV (VDD=5V)
Figure 38-64. ATtiny1614/1616/1617: Offset vs. VCM - 10mV to 50mV (VDD=5V,
T=25°C)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.