Figure 38-31. ATtiny1614/1616/1617: Internal 0.55V Reference vs. Temperature
Figure 38-32. ATtiny1614/1616/1617: Internal 1.1V Reference vs. Temperature
Figure 38-33. ATtiny1614/1616/1617: Internal 2.5V Reference vs. Temperature
Figure 38-34. ATtiny1614/1616/1617: Internal 4.34V Reference vs. Temperature
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.