Figure 38-35. ATtiny1614/1616/1617: BOD Current vs. VDD (Continuous Mode Enabled)
Figure 38-36. ATtiny1614/1616/1617: BOD Current vs. VDD (Sampled BOD at 125Hz)
Figure 38-37. ATtiny1614/1616/1617: BOD Current vs. VDD (Sampled BOD at 1kHz)
BOD Threshold vs. Temperature
Figure 38-38. ATtiny1614/1616/1617: BOD Threshold vs. Temperature (Level 1.8V)
Figure 38-39. ATtiny1614/1616/1617: BOD Threshold vs. Temperature (Level 2.6V)
Figure 38-40. ATtiny1614/1616/1617: BOD Threshold vs. Temperature (Level 4.3V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.