14.5.5 Asynchronous User Channel n Input Selection
Name: | ASYNCUSER |
Offset: | 0x12 + n*0x01 [n=0..10] |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ASYNCUSER[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – ASYNCUSER[7:0] Asynchronous User Channel Selection
USERn | User Multiplexer | Description |
---|---|---|
n=0 | TCB0 | Timer/Counter B 0 |
n=1 | ADC0 | ADC 0 |
n=2 | CCL_LUT0EV0 | CCL LUT0 Event 0 |
n=3 | CCL_LUT1EV0 | CCL LUT1 Event 0 |
n=4 | CCL_LUT0EV1 | CCL LUT0 Event 1 |
n=5 | CCL_LUT1EV1 | CCL LUT1 Event 1 |
n=6 | TCD0_EV0 | Timer Counter D 0 Event 0 |
n=7 | TCD0_EV1 | Timer Counter D 0 Event 1 |
n=8 | EVOUT0 | Event OUT 0 |
n=9 | EVOUT1 | Event OUT 1 |
n=10 | EVOUT2 | Event OUT 2 |
n=11 | TCB1 | Timer/Counter B 1 |
n=12 | ADC1 | ADC 1 |
Value | Description |
---|---|
0x0 | OFF |
0x1 | SYNCCH0 |
0x2 | SYNCCH1 |
0x3 | ASYNCCH0 |
0x4 | ASYNCCH1 |
0x5 | ASYNCCH2 |
0x6 | ASYNCCH3 |